Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 3535 - Taper bushes
Bill of material
393535050
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
127 mm
L
Length
89 mm
SCREW
Screw
1/2''
CDS
Tightening torque
112 Nm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D