Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAQ30_BOX-TAQ30 - Imported double layered self-locking washer alloy steel
Bill of material
TAQ30-3
CODE
code
TYPE
type
Double layered self-locking washer
MS
Mode of sale
MAT
material
27MnCrB5alloy steel
SUR
surface treatment
Zinc aluminum coating
HAR
hardness
HV465
SPE
APP
Applicable bolts
M3
DD
3.4
D
7.0
T
1.8
BOX
PCS/Box
200
LINK
website link
website link
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D