Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAR16_17 - Hexagonal flat round head with washer screw
Bill of material
TAR16-M3-L6
CODE
Code
TYPE
Type
Hexagonal flat round head with washer screw
MAT
Material
SUR
Surface Treatment
STL
Strength Grade
M
mm
L
mm
P
P Pitch
0.50 mm
D
7.0 mm
K
1.65 mm
S
2.0 mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D