Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAU03 - Inner hexagon countersunk head screws
Bill of material
TAU03-M3-L6
CODE
Code
TAU03
TYPE
Type
Inner hexagon countersunk head screws
THR
screw thread
Coarse teeth
MAT
material gb
-
MAT1
material xd
10B21 mm
HRD
Hardness
37-42HRC
SUR
Surface Preparation
galvanizing
STRENGTH
strength grade
10.9
M
mm
L
mm
V
Whole tooth mm
P
P thread pitch
0.50 mm
DMIN
D.min
5.70 mm
DMAX
D.max
6 mm
KMAX
K.max
1.7 mm
S
2.0 mm
LINK
Web Link
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D