Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAV01 - American hexagon socket countersunk head screws
Bill of material
TAV01-M1/4-L3/8
CODE
code
TAV01
TYPE
type
American hexagon socket countersunk head screws
SCR
National standard material
Coarse teeth
MAT
material quality
SUS304
SUR
Surface Treatment
-
M
L
V
Complete teeth
NUM
Number of teeth
20
D
D MAX
13.48
S
3.97
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D