Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
TAVD - Contact temperature sensor
Bill of material
TAVD(300)
IDNR
Product description
TAVD
LOG
Level of Geometry
INFO
Data sheet
Manufacturer
AN
Application (text)
The TAVD transmitter is used to record the flow temperature in pipelines of heating, ventilation and air conditioning systems. The clamping strap provides easy fastening with different pipe diameters. The transmitter is used in conjunction with all controllers/controller systems that have a probe connection for the KP10 measuring element.
ARTIKEL
Article
Contact temperature sensor with KP10 active measuring element, incl. tightening strap
MESSTEMP
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
FUNKTION
Function
Temperature voltage sensor
MESSGROSSE
Measured variable
Supply temperature
MESSBTEMP
Measuring range / temperature
-40..+130 °C
MESSTTEMP
Measurement tolerance / temperature
Typically ±0.2 K
ZEITEMP
Time constant / temperature
30 s
UTEMP
Ambient temperature
Sensor: -40..+130 °C, Housing: -30..+80 °C
UMGF
Ambient humidity
< 95 % r.h., non-condensing
AS
Connection
Screw terminals ≤ 2.5 mm²
GEHAUSE
Housing
plastic; Cable entry M16 x 1.5
FARBE
Color
Lid: RAL7015 slate gray, lower part: RAL7035 light gray
SART
Degree of protection
IP65
GEWICHT
Weight
140,6 g
ABMESSUNGEN
Dimensions (W x H x D)
56.2 mm x 73.2 mm x 50 mm
ZUBEHOR
Accessories (not included)
Heat-conductive paste (A82KD)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D