Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAY40 - Hexagon socket cylinder head plug
Bill of material
TAY40-M10
CODE
code
TAY40
TYPE
type
Hexagon socket cylinder head plug
MAT
material
SUS304
ST
surface treatment
-
AS
Applicable standards
DIN 908
M
mm
P
pitch
1.0 mm
D
14 mm
K
K Min
3 mm
HH
h Min
5.0 mm
S
5.15 mm
L
8 mm
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D