Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC28 - Hexagon nut coarse left-hand thread
Bill of material
TBK28-M8
CODE
Code
TBK28
TYPE
type
Left-hand thread
THREAD
thread
Fine teeth
MAT
National standard material
0Cr18Ni19
MAT1
Equivalent material
SUS304
SUR
surface treatmrnt
-
M
mm
P
P pitch
1.00
MM
m
6.5
S
13
EE
(e)
15.0
LINK
weblink
webxxx
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D