Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBC30_31 - Thickened embossing knob double step type
Bill of material
TBC30-M3-K3
CODE
Code
TYPE
Types of
Double step type, internal thread type
THREAD
thread
Coarse tooth
MAT
National standard material
MAT1
Equivalent material
SUR
surface treatment
M
K
P
P pitch
0.50
D
12
A
Round shape
6
HH
h
0.5
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D