Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBJ22 - Hexagonal Copper Pillar
Bill of material
TBJ22-M3-L4
CODE
code
TBJ22
TYPE
type
Hexagonal stainless steel column
THR
screw thread
Coarse teeth
MAT
material
SUS304
SUR
Surface treatment
-
M
P
pitch
0.5
L
V
6
M1
M3×0.5
S
4.6
E
E (reference)
5.2
LINK
Website link
webxxx
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D