Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK43_44 - Locknut/Non-metallic insert hexagon lock nuts
Bill of material
TBK43-M3
CODE
Code
TYPE
Type
Locknut/Non-metallic insert hexagon lock nuts
LW
Thread
Coarse
MAT1
Chinese Standard Material
MAT2
Equivalent To¡­Material
SUR
Surface Treatment
M
mm
P
Pitch P
0.50 mm
MM
m
2.4 mm
S
5.5 mm
HH
h
4.0 mm
EE
e(min)
6.01 mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D