Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBK47 - TBK47-title
Bill of material
TBK47-M4
CODE
Code
TBK47
TYPE1
type1
Anti loosening nut
TYPE2
type2
Non metal embedded hexagonal flange locking nut
LW
Thread
Coarse teeth
MAT1
material National standard
0Cr18Ni9
MAT2
material quite
SUS304
SUR
Surface treatment
-
M
mm
P
Pitch P
0.70 mm
D
11.0 mm
S
7 mm
HH
h
6.1 mm
MM
m
3.3 mm
LINK
web link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D