Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY63 - TBY63-title
Bill of material
TBY63-6
CODE
Code
TBY63
TYPE
Type
Square diagonal washer
MAT
material quality
SUS304
SUR
Surface Treatment
-
NOM
Nominal diameter
mm
DD
d
6.6 mm
D
16 mm
TT
t
2 mm
HH
h
3.6 mm
LINK
WEBSITE LINK
WEBSITE LINK
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D