Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TBY81_84 - TBY81_84-title
Bill of material
TBY82-3-D6
CODE
Code
TYPE
type
French washer
MAT
material quality
SUR
Surface Treatment
NOM
Nominal diameter
mm
D
mm
DD
d
3.35 mm
TT
t
0.5 mm
HH
h
0.90 mm
LINK
WEBSITE LINK
WEBSITE LINK
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D