Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCC14 - title
Bill of material
TCC14-0.5T
CODE
Code
TCC14
TYPE1
type1
Heavy load
MAT
material quality
alloy steel
SUR
surface treatment
Baked paint (orange)
SPE
specifications
M
8 mm
SAF
safety factor
4
A
33 mm
B
35 mm
C
30.0 mm
D
20.0 mm
E
12 mm
F
85.0 mm
G
56 mm
H
23.5 mm
R
17.5 mm
S
6 mm
SW
13 mm
WEI
Net weight
0.3 KG
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D