Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCC52 - title
Bill of material
TCC52-0.3T-M8
CODE
Code
TCC52
TYPE1
type1
Lateral rotating lifting ring
TYPE2
type2
Lateral type
MAT
material quality
alloy steel
SUR
surface treatment
Baked paint (orange)
SPE
specifications
M
SAF
safety factor
4
C
37 mm
E
11 mm
A
34 mm
B
57 mm
D
14.0 mm
F
98.5 mm
S1
6 mm
S
S2
13 mm
WEI
Net weight
0.5 KG
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D