Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TCC531 - IO-Link - Self-monitoring temperature transmitters
Bill of material
TCC531
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TCC531: Temperature transmitter; 1 x Pt 1000; PNP/NPN; analogue signal; IO-Link;
DESCLONG
Long Description
Temperature transmitter; 1 x Pt 1000; PNP/NPN; analogue signal; IO-Link; calibration check status; Installation length EL 100 mm; Measuring range -25...160 °C; -13...320 °F; Factory setting -10...150 °C / 14...302 °F °C; Pressure rating 160 bar; G 1/2 sealing cone; M12 Connector
BN
Bestellnummer
TCC531
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TCC100K1ER12-A-DKG/US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
100
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D