Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF21 - Economy type rotary hook
Bill of material
TCF21-0.15T
CODE
TCF21
TYPE
Economy type rotary hook
MAT
material quality
SUS304
SUR
Surface Treatment
-
SPE
specifications
WOR
Working load limit
0.15 t
A
15.8 mm
B
16.0 mm
D
5.4 mm
P
9.5 mm
L
90 mm
LINK
WEBSITE LINK
WEBSITE LINK
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D