Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF25_27 - title
Bill of material
TCF25-0.75T
CODE
Code
TYPE1
type1
Gravity rotation ring
TYPE2
type2
MAT
material quality
alloy steel
SUR
surface treatment
Baked paint (orange)
SPE
specifications
SAF
safety factor
4
B
34 mm
K
107 mm
L
133 mm
C
13 mm
A
mm
D
mm
G
mm
T
mm
DD
d
mm
H
mm
H1
mm
WEI
Net weight
0.5 KG
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D