Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TCF34 - title
Bill of material
TCF34-0.4T-M8
CODE
Code
TCF34
TYPE
type
Universal rotating lifting ring
MAT
material quality
Screwalloy steel type
SUR
surface treatment
Baked paint (orange)
SPE
specifications
M
mm
SAF
safety factor
4
A
30 mm
B
44.0 mm
C
46.0 mm
D
12 mm
E
12.0 mm
F
98.0 mm
G
40 mm
K
37.0 mm
WEI
Net weight
0.44 kg
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D