您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
TCS-100B-20x20
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
Facetsfilter
Internal Server Error
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/tcs_b_asmtab.prj},{NB=TCS-100B-20x20-SS},{AT=320},{AE=0.02},{AD=1},{AAD=±0.71},{MRS=10000},{TYPE=SS},{TRL=1.03×10^6},{ASC=150},{SHD1=20},{SHD2=20},{D=6-10},{A=100},{E=71},{P=56},{L=81.0},{S=40.50},{J=38.0},{G=5.0},{M=~Ø35:M12,Ø38~:M10},{VER=4},{MXX=0.000},{MXX1=0.0},{PPATH=tcs_b/tcs_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Sakai Manufacturing Co., Ltd.
Description
TCS-B
Bill of material
TCS-100B-20x20
CNSORDERNO
Order number
TCS-100B-20x20
TCS-100B-20x20
AT
Allowable torque
320
320
Nm
AE
Allowable eccentricity
0.02
mm
AD
Allowable declination (one side)
1
deg
AAD
Allowable axial displacement
±0.71
±0.71
mm
MRS
Maximum rotation speed
10000
10000
min^-1
TYPE
Type
SS
LS
LL
SS
LS
LL
TRO
Torsional rigidity-overall
2.80×10^5
2.80×10^5
Nm/rad
TRL
Torsional rigidity-leaf spring only
1.03×10^6
1.03×10^6
Nm/rad
ASC
Axial spring constant
150
150
N/mm
MOI
Moment of inertia
2.19×10^-3
2.19×10^-3
kgm^2
MA
Mass
1.95
1.95
kg
SHD1
Shaft hole diameter
20
22
24
25
28
30
32
35
38
40
20
22
24
25
28
30
32
35
38
40
SHD2
Shaft hole diameter
20
22
24
25
28
30
32
35
38
40
20
22
24
25
28
30
32
35
38
40
A
Dimension
100
100
mm
E
Dimension
71
71
mm
P
Dimension
56
56
mm
L
Dimension
81.0
81.0
mm
S
Dimension
40.50
40.50
mm
J
Dimension
38.0
38.0
mm
G
Dimension
5.0
5.0
mm
M
Screw size
~Ø35:M12,Ø38~:M10
~Ø35:M12,Ø38~:M10
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D