Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kieback & Peter
Description
TDE - Temperature sensor
Bill of material
TDE(300)
IDNR
Product description
LOG
Level of Geometry
INFO
Data sheet
Manufacturer
AN
Application (text)
ARTIKEL
Article
Cable temperature sensor with KP10 active measuring element.
MESSTEMP
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
TRAFMESS
Support tube for measuring element
FUNKTION
Function
Temperature voltage sensor
MESSGROSSE
Measured variable
Temperature
MESSBTEMP
Measuring range / temperature
MESSTTEMP
Measurement tolerance / temperature
Typically ±0.2 K
ZEITEMP
Time constant / temperature
63 s
UTEMP
Ambient temperature
UMGF
Ambient humidity
< 95% r.h., non-condensing
AS
Connection
SART
Degree of protection
IP65 in the area of the protective sleeve
SCHUTZHULSE
Protective sleeve
Cu, not pressure-tight
GEWICHT
Weight
g
ABMESSUNGEN
Dimensions (W x H x D)
ᴓ6 mm/50 mm (protective sleeve)
ZUBEHOR
Accessories (not included)
Heat-conductive paste (A82KD); brass thermowell (Z5/TD1..4); stainless steel thermowell (Z6/TD1..4); connection box (KTDE)
ZUBEHOR2
Accessories (included)
Pressure spring for thermowells with interior diameter > 7.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D