Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 240 3D - TECTUS Door hinge 60kg
Bill of material
TE 240 3D
MAR
Brand
TECTUS
BEZ
Description
TE 240 3D
MN
Model number
5 400679
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
60.0 kg
BF
Width (door part)
18.0 mm
LF
Length (door part)
155.0 mm
BR
Width (frame part)
21.0 mm
LR
Length (frame part)
155.0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
0.75 kg
KTXT
Short text
for unrebated and rebated flush residential doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 240 3D. Completely concealed for unrebated and rebated flush doors with timber, steel and aluminium frames. Load capacity up to 60 kg, opening angle up to 180°, overall length 155 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,5 mm. Finish...
Recommendations
Loading ...
Download CAD models
Previews
3D
2D