Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 645 3D - TECTUS Door hinge 300kg
Bill of material
TE 645 3D
MAR
Brand
TECTUS
BEZ
Description
TE 645 3D
MN
Model number
5 400634
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
300.0 kg
BF
Width (door part)
34.0 mm
LF
Length (door part)
260.0 mm
BR
Width (frame part)
36.0 mm
LR
Length (frame part)
280.0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
0.75 kg
KTXT
Short text
for unrebated high performance heavy-duty doors
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 645 3D. Completely concealed for unrebated, heavy-duty doors with timber, steel and aluminium frames. With comfortable 3D adjustment, load capacity up to 300 kg, opening angle up to 180°, overall length 280 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Recommendations
Loading ...
Download CAD models
Previews
3D
2D