Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEBC-1002
Bill of material
TEBC-1002
PN
Part Number
TEBC-1002
DESC
Description
MIL-STD-1553 Bus Coupler, 2 Stub, BJ770 Connector Type, 3.25 x 1.14 x 1 in.
SC
Stub Count
2 A
CT
Connector Type
BJ770
MC
Mating Connector
PL75
OT
Operating Temperature
-55 to +125 °C
LENGTH
Length
3,25 palec
WIDTH
Width
1,14 palec
HEIGHT
Height
1 palec
LF
Lead-free
NO
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D