Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEBC-1004-LF
Bill of material
TEBC-1004-LF
PN
Part Number
TEBC-1004-LF
DESC
Description
MIL-STD-1553 Bus Coupler, 4 Stub, BJ770 Connector Type, 6.1 x 1.14 x 1 in., Lead-free
SC
Stub Count
4
CT
Connector Type
BJ770
MC
Mating Connector
PL75
OT
Operating Temperature
-55 to +125 °C
LENGTH
Length
6,1 Inch
WIDTH
Width
1,14 Inch
HEIGHT
Height
1 Inch
LF
Lead-free
YES
Recommendations
Loading ...
Download CAD models
Previews
3D
2D