Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEBC-1008-LF
Bill of material
TEBC-1008-LF
PN
Part Number
TEBC-1008-LF
DESC
Description
MIL-STD-1553 Bus Coupler, 8 Stub, BJ770 Connector Type, 8.65 x 1.14 x 1 in., Lead-free
SC
Stub Count
8
CT
Connector Type
BJ770
MC
Mating Connector
PL75
OT
Operating Temperature
-55 to +125 °C
LENGTH
Length
8,65 INCH
WIDTH
Width
1,14 INCH
HEIGHT
Height
1 INCH
LF
Lead-free
YES
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D