Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SCHUNK
Description
TENDO Adapter | ASME B5.50 - Adapter
Bill of material
SCHUNK-28000184 TENDO FLANGE CAT40 Adapter
IDNR
ID
TYP
Description
ONLINE
Further product information
Zur Produktseite
QF
Toolholder quickfinder
NSM
NSM Standard number of properties layout
DIN4000-89
BLD
BLD Tool style code
508109
J3
J3 Company code
SJ
J21
J21 Order number
J22
J22 Product designation
Adapter
J6
J6 Interface code machine side
C11
C11 Connection code type machine side
SKG
C2
C2 Connection size code machine side
C12
C12 Connection code form at machine end
37
C14
C14 Connection code unit base machine side
9
C15
C15 Connection code style machine side
0
J4
J4 Interface code workpiece side
C51
C51 Connection code type workpiece side
FLx
C6
C6 Connection size code workpiece side
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
1
C55
C55 Connection code style workpiece side
3
B3
B3 Protruding length
mm
B4
B4 Overall length
mm
B1
B1 Length body diameter 1
mm
B2
B2 Length body diameter 2
16.00 mm
C53
C53 Connection thread nominal size machine workpiece side
8.00 mm
A1
A1 Body diameter 1
90.00 mm
A2
A2 Body diameter 2
mm
A4
A4 Flange diameter
mm
G31
G31 Bolt circle diameter
70.00 mm
G35
G35 # holes
4.00
D7
D7 Weight of item
kg
H21
H21 Coolant entry style code
1
H22
H22 Coolant exit style code
1
J7
J7 Data chip provision
0
E1
E1 cutting direction
N
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D