Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
TENDO RLA | DIN ISO 7388-1 - Hydraulic Expansion Toolholder
Bill of material
SCHUNK-0204736 TENDO RLA SK40 D20x80.5
IDNR
ID
0204736
TYP
Description
TENDO RLA SK40 Ø20x80.5
ONLINE
Further product information
Zur Produktseite
QF
Toolholder quickfinder
EINSPANN
Adjustable clamping depth
mm
Enter value for EINSPANN
Adjustable clamping depth
mm
cm
inch
ft
NSM
NSM Standard number of properties layout
DIN4000-89
BLD
BLD Tool style code
508144
J3
J3 Company code
SJ
J21
J21 Order number
0204736
J22
J22 Product designation
Hydraulic Expansion Toolholder
J6
J6 Interface code machine side
SKG04001795
C11
C11 Connection code type machine side
SKG
C2
C2 Connection size code machine side
0400
C12
C12 Connection code form at machine end
17
C14
C14 Connection code unit base machine side
9
C15
C15 Connection code style machine side
5
J4
J4 Interface code workpiece side
ZYL02000115
C51
C51 Connection code type workpiece side
ZYL
C6
C6 Connection size code workpiece side
0200
C52
C52 Connection code form at workpiece end
01
C54
C54 Connection code unit base workpiece side
1
C55
C55 Connection code style workpiece side
5
B3
B3 Protruding length
80.50 mm
B1
B1 Length body diameter 1
34.00 mm
B2
B2 Length body diameter 2
27.40 mm
C81
C81 Clamping length, max.
51.00 mm
C82
C82 Clamping length, min.
41.00 mm
B71
B71 Functional length
29.50 mm
B51
B51 Taper angle
7.50 Grad
C71
C71 Connection diameter, min., workpiece side
20.00 mm
A1
A1 Body diameter 1
42.00 mm
A2
A2 Body diameter 2
49.50 mm
A4
A4 Flange diameter
63.55 mm
A6
A6 Interference cutting diameter
37.50 mm
D7
D7 Weight of item
1.40 kg
H21
H21 Coolant entry style code
7
H22
H22 Coolant exit style code
1
J7
J7 Data chip provision
0
E1
E1 cutting direction
N
CNSLICENSE
Creative Common License
CC BY-ND 4.0 (Supplier: SCHUNK GmbH & Co. KG / CAD Data: CADENAS GmbH)
CNSCTN
Customs tariff number
84661020
Recommendations
Loading ...
Download CAD models
Previews
3D
2D