Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFD16_17 - Magnetic clamping module
Bill of material
TFD16-40
CODE
code
TYPE1
type
TYPE2
type
base+Square iron
MAT
material
SS400
HEX1
Hexagon socket cheese head bolt
SCM435
HEX2
Hexagon socket cheese head bolt
Blacken
SPR1
Spring washer
Spring steel
SPR2
Spring washer
Blacken
TEM
Temperature resistance
80°C
CLA
Clamping force(kgf)20°C
A
mm
B
mm
S
mm
L
mm
T
25 mm
TT
t
mm
D1
mm
D2
22 mm
DD1
D1
mm
DD2
d2
mm
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D