Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TFD31_32 - German round positioning post/Female thread installation type
Bill of material
TFD31-d12
CODE
code
TYPE
type
Female thread installation type
MAT
material
HRD
hardness
58~62HRC
DD
d
mm
L
17 mm
L1
8 mm
L2
10 mm
L3
5 mm
M
M4 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D