Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Bordignon
Description
TGS2000... - COMPACT SERIES
Bill of material
TGS2000-25-A
MODELLO
Model
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
2 mm
D
Chamber diameter
50 mm
DS
Piston rod diameter
35 mm
G
mm
R
Gap range
mm
K
/ mm
Y
mm
Z
mm
MA
Fastening threads
M6 x 8 (2x)
J
Distance between fixing holes
26 mm
IN
Initial force
2000 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D