Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bordignon
Description
TGS400... - COMPACT SERIES
Bill of material
TGS400-25-A
MODELLO
Model
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
25 mm
DS
Piston rod diameter
15 mm
G
11.5 mm
R
Gap range
1 mm
K
5 mm
Y
/ mm
Z
/ mm
MA
Fastening threads
M5 x 6 (2x)
MB
Charging/Discharging/Fixing
M6 x 11 mm
J
Distance between fixing holes
14 mm
IN
Initial force
360 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D