Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bordignon
Description
TGS700... - COMPACT SERIES
Bill of material
TGS700-16-A
MODELLO
Model
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
2 mm
D
Chamber diameter
32 mm
DS
Piston rod diameter
20 mm
G
11.5 mm
R
Gap range
1 mm
K
/ mm
Y
mm
Z
mm
MA
Fastening threads
M6 x 8 (2x)
J
Distance between fixing holes
15 mm
IN
Initial force
660 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D