Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Компания
Rollon
Описание
TH - Precise, compact and protected ball screw linear axis
Спецификация
H0912055P01511A(1)
INFO1
Long description
TH linear actuators are rigid and compact linear units enabling high positioning accuracy and repeatability within 5 µm. Drive is transmitted by means of an high efficiency ball screws available in several precision classes and a variety of leads. Linear motion is based on two or four preloaded recirculating ball bearing blocks, with ball retainer technology, mounted on two precision aligned parallel rails. It is available in single or double carriage version, to meet different load requirements. The incredibly compact structure makes it the ideal solution for applications where space is scarce.
SER
Linear unit serie TH
H
DIM
Размер
BS
Ball screw diameter and lead
LUTYPE
Linear unit type
H
Ход
mm
Введите значение для H
Ход
mm
cm
inch
ft
HMAX
Max. useful stroke length
mm
L
Total length of the actuator
mm
SP
Carriage type
KSE
External cursor kit
WC
Carriage weight
kg
WH0
Zero travel weight
kg
WH100
Weight for 100 mm useful stroke
kg
W
Weight
kg
рекомендации
Рекомендации отсутствуют.
Загрузка CAD-моделей
Предварительные просмотры
3D
2D