Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Threaded Nut - Inch - Ball Screws
Bill of material
8103-448-003
PN
Part Number
F
Family
Threaded
DESCRIPTION
Description
Ball Nut Only, 0.375 in X 0.125 in, Non-Preloaded, RH, Steel, 500 lbf Load, Dynamic
DIA
Diameter
0.375 Cal
BNNSL
Ball Nut Nominal Size & Lead
0.375 in X 0.125 in
LEAD
Lead
0.125 Cal
TD
Thread Direction
RH
PL
Preload
Non-Preloaded
FLANGE
Flange
8103-448-002
LOAD
Load
500 lbf
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D