Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Threaded Nut - Metric - Ball Screws
Bill of material
KGM-G-1204-RH-00
PN
Part Number
F
Family
Threaded
DESCRIPTION
Description
KGM-G-1204-RH-E-00, Ball Nut Only, ZG Style, 12 mm X 4 mm, RH, 0.07 Nut Backlash, Maximum, Steel, 3.5 kN Load, Dynamic
BNNSL
Ball Nut Nominal Size & Lead
12 mm X 4 mm
DIA
Diameter
12 mm
LEAD
Lead
4 mm
TD
Thread Direction
RH
PL
Preload
Preloaded
LOAD
Load
786 lbf
Recommendations
Loading ...
Download CAD models
Previews
3D
2D