Catalog navigation
CAD model selection
Selectable products: 29
HELP_VARIABLE
Company
OILES CORPORATION
Description
Thrust Washers - SPW
Bill of material
SPW-2505N
ORDERNO
Order number
ID
Inner Diameter
mm
IDT
Inner Diameter Tolerance
+0.2/+0.1 mm
OD
Outer Diameter
mm
T
Thickness
mm
TT
Thickness Tolerance
0/-0.1 mm
PCD
Position of Mounting hole
mm
NH
Number of Hole
CS
Countersunk Screw
P
Allowable max. Pressure
29.0N/mm2 (296kgf/cm2)
VD
Allowable max. Velocity (Dry)
0.50m/s (30m/min)
VL
Allowable max. Velocity (periodic lubrication)
1.00m/s (60m/min)
PVD
Allowable max. PV value (Dry)
1.65N/mm2•m/s (1,010kgf/cm2•m/min)
PVL
Allowable max. PV value (periodic lubrication)
3.25N/mm2•m/s (1,990kgf/cm2•m/min)
CAU
Caution
Please refer to catalog about detail.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D