Catalog navigation
CAD model selection
Selectable products: 69
HELP_VARIABLE
Company
Alfa Laval
Description
TJ20G - Toftejorg TJ 20G Rotary Jet Head
Bill of material
TE20G02402
IDNR
Order Code
INFO
Product Specification
Data Sheet
PRODUCT
Description
CONFIG
Configuration
BAR
Recommended Pressure
5 barg
FLOW
Flow Rate
m3/h
ICT
Inlet Connection Type
Thread
ICN
Inlet Connection Norm
ICS
Inlet Connection Size
1"
POLYMER
Add-on Polymer
DOC
Documentation
ATEX
A
Height
173 mm
B
Distance
230 mm
C
Distance
75 mm
D
Width
133 mm
E
Thickness
110 mm
F
Width
max. 25 mm
G
Diameter
150 mm
H
Diameter
200 mm
IDNRPIC
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D