IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: TONGJIN
생성됨: 13.10.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TONGJIN
TJER120S50AR5AM3C1M075R03N
TONGJIN
TJER120
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{tongjin/tjer120/tjer120_asmtab.prj},{NB=TJER120S50AR5AM3C1M075R03N(90)},{MODEL=TJER120},{STROKE=50},{STT=A},{AM=R},{PITCH=5},{MM=A},{CI=M3},{THREAD=C1},{MB=M},{MP=075},{BRAKE=},{REDUCTION=R03},{REDUCER=90},{OC=},{ST=N},{PPATH=assemblies/tjer120_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
TONGJIN
Description
TJER120 - servo electric cylinder
Bill of material
TJER120S50AR5AM3C1M075R03N
MODEL
Model
TJER120
STROKE
Stroke
50
100
150
200
250
300
350
400
450
500
600
700
800
900
1000
1100
1200
1300
1400
1500
1600
1700
1800
50
100
150
200
250
300
350
400
450
500
600
700
800
900
1000
1100
1200
1300
1400
1500
1600
1700
1800
mm
STT
Screw type
A : Sliding screw
B : Ball screw rod
C : Planetary roller screw
A : Sliding screw
B : Ball screw rod
C : Planetary roller screw
AM
Anti-rotation mechanism
R : Transformation without defense
T : Anti-transition
R : Transformation without defense
T : Anti-transition
PITCH
Screw Pitch
5
10
5
10
mm
MM
Motor Mount
A : Linear
B : Foldback
A : Linear
B : Foldback
CI
Cylinder Installation
M3 : Front flange
M3 : Front flange
THREAD
Internal/Extemal thread
C1 : External
C1 : External
MB
Motor brand
M : Mitsubishi
P : Panasonic
S : Siemens
T : Delta
I : Inovance
Y : Yaskawa
M : Mitsubishi
P : Panasonic
S : Siemens
T : Delta
I : Inovance
Y : Yaskawa
MP
Motor Power
075 : 750W
100 : 1000W
150 : 1500W
200 : 2000W
300 : 3000W
500 : 5000W
075 : 750W
100 : 1000W
150 : 1500W
200 : 2000W
300 : 3000W
500 : 5000W
BRAKE
Brake
Without brake
B : With brake
Without brake
B : With brake
REDUCTION
Reduction ratio
R03
R05
R07
R10
R03
R05
R07
R10
REDUCER
Reducer
90
90
OC
Normally open/close
Blank
O1 : 1 normally open
O2 : 2 normally open
C1 : 1 normally closed
C2 : 2 normally closed
O1C2 : 1 normally open 2 normally closed
O2C1 : 2 normally open 1 normally closed
Blank
O1 : 1 normally open
O2 : 2 normally open
C1 : 1 normally closed
C2 : 2 normally closed
O1C2 : 1 normally open 2 normally closed
O2C1 : 2 normally open 1 normally closed
ST
Sensor type
N : NPN
P : PNP
N : NPN
P : PNP
RT
Rated thrust
8
Kn
RM
Reducer model
TJAB90-003-S2-P2-III
ECTS
Electric cylinder telescopic speed
83
mm/s
SM
Servo model
HG-KN73JK-S100
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D