Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TK6130 - all temperature sensors
Bill of material
TK6130
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TK6130: electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class B);
DESCLONG
Long Description
electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class B); PNP; switching signal; Installation length EL 39 mm; Measuring range -25...140 °C; -13...284 °F; Pressure rating 300 bar; G 1/4 external thread; M12 Connector
BN
Bestellnummer
TK6130
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TK-025CLFR14-QKPKG / US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D