Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TK6310 - all temperature sensors
Bill of material
TK6310
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TK6310: electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class A);
DESCLONG
Long Description
electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class A); PNP; switching signal; Installation length EL 50 mm; Measuring range -20...140 °C; -4...284 °F; Pressure rating 400 bar; 1/4" NPT; M12 Connector
BN
Bestellnummer
TK6310
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TK-050CLFN14-QKPKG / US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D