Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TK7110 - all temperature sensors
Bill of material
TK7110
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TK7110: electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class A);
DESCLONG
Long Description
electronic temperature switch; 1 x Pt 1000; (to DIN EN 60751, class A); PNP; switching signal; Installation length EL 50 mm; Measuring range -25...140 °C; -13...284 °F; Pressure rating 400 bar; G 1/4; M12 Connector
BN
Bestellnummer
TK7110
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TK-050CLFR14-QSPKG / US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D