Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Společnost
Rollon
Popis
TLR…P/TLR…AP - Hardened steel telescopic rail for variable strokes applications, full extension, double row ball bearings (max load 8326 N, max closed length 1970 mm)
Kusovník
TLR18P-0290R
INFO1
Long description
TLR…P fully extending telescopic rails with double row ball bearings and rigid S-shaped intermediate element. They feature high load capacity, low deflection in extended state and a smooth motion without clearance. Size 28 and 43 have induction hardened and fine ground raceways. Size 18 is hardened with Rollon-Nox nitriding and oxidation process. The TLR..AP rails , used in couple , allow to correct misalignment errors between the fixing structures. Refer to the catalogue for the maximum allowable compensation value.
INFO2
Additional description
* The CAD file of the TLR..AP rail is the same of the TLR..P one.
CODE
Code
TYP
Typ
TLR..P / TLR..AP *
SIZE
Velikost
mm
L
Rail length
mm
H
Zdvih
mm
POS
Position
TS
Left/Right hand version
A
mm
B
mm
E
mm
D
mm
V
G
mm
M
mm
S
mm
C
C - Load capacity for a pair of rails
N
NOH
N° of access holes
WEIGHT
Weight
kg
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D