Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
会社名
Rollon
説明
TLR…P/TLR…AP - 硬化鋼製テレスコピックレール。可変ストロークのアプリケーション対応、フルストローク、複列ボールベアリング(最大定格荷重8326 N、閉じた状態で最長1970mm)
部品表
TLR18P-0290R
INFO1
Long description
TLR…P fully extending telescopic rails with double row ball bearings and rigid S-shaped intermediate element. They feature high load capacity, low deflection in extended state and a smooth motion without clearance. Size 28 and 43 have induction hardened and fine ground raceways. Size 18 is hardened with Rollon-Nox nitriding and oxidation process. The TLR..AP rails , used in couple , allow to correct misalignment errors between the fixing structures. Refer to the catalogue for the maximum allowable compensation value.
INFO2
Additional description
* The CAD file of the TLR..AP rail is the same of the TLR..P one.
CODE
Code
TYP
タイプ
TLR..P / TLR..AP *
SIZE
サイズ
mm
L
Rail length
mm
H
ストローク
mm
POS
Position
TS
Left/Right hand version
A
mm
B
mm
E
mm
D
mm
V
G
mm
M
mm
S
mm
C
C - Load capacity for a pair of rails
N
NOH
N° of access holes
WEIGHT
Weight
kg
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D