카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
회사명
Rollon
내용
TLR…P/TLR…AP - 가변 스트로크 어플리케이션용 경화 스틸 텔레스코픽 레일, 전체 연장, 겹줄 볼 베어링(최대 하중 8326N, 최대 폐쇄 길이 1970mm)
BOM
TLR18P-0290R
INFO1
Long description
TLR…P fully extending telescopic rails with double row ball bearings and rigid S-shaped intermediate element. They feature high load capacity, low deflection in extended state and a smooth motion without clearance. Size 28 and 43 have induction hardened and fine ground raceways. Size 18 is hardened with Rollon-Nox nitriding and oxidation process. The TLR..AP rails , used in couple , allow to correct misalignment errors between the fixing structures. Refer to the catalogue for the maximum allowable compensation value.
INFO2
Additional description
* The CAD file of the TLR..AP rail is the same of the TLR..P one.
CODE
Code
TYP
타입
TLR..P / TLR..AP *
SIZE
사이즈
mm
L
Rail length
mm
H
스트로크
mm
POS
Position
TS
Left/Right hand version
A
mm
B
mm
E
mm
D
mm
V
G
mm
M
mm
S
mm
C
C - Load capacity for a pair of rails
N
NOH
N° of access holes
WEIGHT
Weight
kg
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D