Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-LTPG-GY - Cable Grommet large SEBS (grey)
Bill of material
107823 TMS-LTPG-GY
ARTNR
Art.No.
PREVIEW
Preview
DES
Description
IP
IP Protection
MAT
Material of the Membrane
SEBS
T
Material temperature range
-40 to +80 °C
NE
N. of cable lead-throughs
IR1
Cable installation range 1 (Ø)
mm
B
Width
53 mm
L
Length
39 mm
H
Height
17 mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Bulk packed
PA
Packaging Unit
10
MOQ
Delivery Unit
10
CN
Customs Tariff Number
85472000
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D