Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TN2115 - IO-Link - Compact temperature sensors with display
Bill of material
TN2115
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TN2115: Electronic temperature sensor; 1 x Pt 1000; (to DIN EN 60751, class A);
DESCLONG
Long Description
Electronic temperature sensor; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; analogue signal; IO-Link; Installation length EL 50 mm; Measuring range -50...150 °C; -58...302 °F; Factory setting -50...150 °C °C; Pressure rating 400 bar; G 1/4; M12 Connector
BN
Bestellnummer
TN2115
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TN-050KLBM14-MFRKG/US/
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D