Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Toilet paper holder without lid - Sanitary accessories
Bill of material
BA57VC150
BNR
Order number
PD
Product description
Nia Toilet paper holder without lid, left/right side
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Variant
Right
WSM
Wall / standing model
Wall model
W
Width
130.5 mm
H
Height
85 mm
L
Length
65.5 mm
GW
Installation height
0.7 m
NW
Netto weight
0.5214 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
CTN2
Customs tariff number DE, AT
79.070.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC150
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D