IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
0279-00506
Hub City
Worm Gear Drives
Spartan Aluminum Worm Gear Drives
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{hubcityinc/worm_gear_drives/spartan_awgd/spartan_accessories/torquearm_spartan_asmtab.prj},{NB=0279-00506},{PN=0279-00506},{MN=AL500},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=AL500 KIT, TORQUE ARM},{PT=Right Angle},{PL=Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{CD=1.9690},{D=2.146},{Y=3.9370},{Z=0.3228},{WT=0.5},{PPATH=torque_arm_kit/torque_spartan_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Hub City
Description
Torque Arm Kit - Spartan Accessories
Bill of material
0279-00506
PN
Part No.
0279-00506
0279-00506
MN
Model Number
AL500
AL500
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A
Inch
DESCRIPTION
Description
AL500 KIT, TORQUE ARM
AL500 KIT, TORQUE ARM
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
N/A
ID
Input Diameter
N/A
Inch
OT
Output Type
N/A
CD
1.9690
1.9690
Inch
D
2.146
2.146
Inch
Y
3.9370
3.9370
Inch
Z
0.3228
0.3228
Inch
WT
Weight
0.5
0.5
Lbs
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D